text.skipToContent text.skipToNavigation

20A NEMA L1020 Single Receptacle

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turnlok Registered Receptacle 3-Wire 20A 125/250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact, impact-resistant nylon face and body are ultrasonically welded together for unrivaled strength.
  • Face color coding by voltage facilitates locating and mating of proper devices.
  • One piece, high-grade brass contacts offer excellent conductivity and heat-rise resistance.
  • Clearly marked NEMA configuration, rating, and third-party listing on each unit's face.
  • Single-piece, solid brass mounting strap is free of easily loosened rivets found on other brands.
  • Side and external screw-pressure-plate back wire capability.
  • Accepts #14 - #10 AWG.

Specifications

General Info
Color Black
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Brass Mounting Strap, Impact Resistant
Wall Plate Included No
Number of Receptacles 1
Outlet Type Locking
Warranty Type 1-Year Limited Warranty
Standard UL 498, FEDSPEC
UPC Number 785007102055
Dimensions
Product Depth US 1.19 in
Product Height US 2.29 in
Product Width US 1.61 in
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 20 A
Connection Location Back and Side
Wire Connection Type Screw Terminals
Indoor/Outdoor Indoor
NEMA Configuration Code L10-20R
Number of Poles 3-Way
Number of Wires 3
Phase Three
Voltage 125/250 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;